Home SHOP Power transmission Machine-tools/roboticsWorm and wheel gearboxes Worm and wheel gear reducer

Worm and wheel gear reducer

- Output torque up to 57 Nm - Integrated torque limiter
- Input blind bore (female)
- Type CHML


- Protected against overload

- Ratios from 20:1 to 100:1

- Torque limit can be set anywhere up to the

maximum value

- Materials:

Casing: aluminium

Worm: treated steel

Wheel: bronze (cast iron hub)

- Lubrication: synthetic oil ISO VG320


Accessory

- See CHM40


Info

- Dimensions are the same as the CHM range except for the mounting flanges which may be different
From 237,52 € (excl VAT)
Discount
Qty +1  +3 +6 
Disc.List -20% on request 
Part n° CAD Price (excl VAT) Stock Order
CHML40-20-71B14 237,52 € 1
CHML40-25-63B14 237,52 € 1
CHML40-25-63B5 237,52 € 1
CHML40-30-63B14 237,52 € 1
CHML40-30-63B5 237,52 € 1
CHML40-40-63B14 237,52 € 1
CHML40-40-63B5 237,52 € 1
CHML40-50-63B14 237,52 € 1
CHML40-60-63B14 237,52 € 1
CHML40-100-63B14 237,52 € 1
THE RANGE
LINKED PRODUCTS
Reaction arm
Type: CHM and CHMR gear reducers reaction arm

Shaft for worm and wheel reducer CHMR and CHM
Type: CHMR and CHM gearboxes single sided output shaft

Asynchronous AC Motor 0.18 to 0.55kW
Power (kW): 0.18 to 0.55kW
Torque: up to3.81Nm
Supply: three phase
Asynchronous AC motor 0.12 to 0.22kW
Power (kW): 0.12 to 0.22kW
Torque: up to1.77Nm
Supply: three phase

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| CHML40-20-71B14| CHML40-25-63B14| CHML40-25-63B5| CHML40-30-63B14| CHML40-30-63B5| CHML40-40-63B14| CHML40-40-63B5| CHML40-50-63B14| CHML40-60-63B14| CHML40-100-63B14
CHML
https://shop.hpceurope.com/pdf/frPDFauto/CHML40.pdf
https://shop.hpceurope.com/docTech/an/CHML.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..