Home SHOP Conveyors and housing Conveyor partsEnd caps for tubes Cap for square tube to be welded

Cap for square tube to be welded INOX

- Type To be welded
- Shape of the tube Square or rectangular
- Material Stainless steel

Tappo a saldare per tubo quadrato o rettangolare

- Cap for welding to square or rectangular tubes

- Material: Stainless steel (304)


Advantages

- Corrosion resistant

- Shock resistant
From 5,15 € (excl VAT)
Discount
Qty +1  +60 +100 +200 
Disc.List -5% -10 % on request 
Part n° CAD Price (excl VAT) Stock Order
BTCW35-35-M16/SS 5,44 € 1
BTCW35-35-M20/SS 5,44 € 1
BTCW40-40-M16/SS 5,15 € 2
BTCW40-40-M20/SS 5,91 € 2
BTCW50-50-M16/SS 6,82 € 2
BTCW50-50-M20/SS 6,37 € 2
BTCW60-60-M16/SS 8,15 € 1
BTCW60-60-M20/SS 8,07 € 1
BTCW35-35-M12/SS 5,44 € 1
BTCW40-40-M12/SS 5,65 € 1
BTCW50-50-M12/SS 6,80 € 1
BTCW60-60-M12/SS 8,13 € 1
THE RANGE
LINKED PRODUCTS
End cap with threaded insert for square tube
Type: With threaded insert
Shape of the tube: Square

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| BTCW35-35-M16/SS| BTCW35-35-M20/SS| BTCW40-40-M16/SS| BTCW40-40-M20/SS| BTCW50-50-M16/SS| BTCW50-50-M20/SS| BTCW60-60-M16/SS| BTCW60-60-M20/SS| BTCW35-35-M12/SS| BTCW40-40-M12/SS| BTCW50-50-M12/SS| BTCW60-60-M12/SS
BTCW
https://shop.hpceurope.com/pdf/frPDFauto/BTCW.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..