l
MENU
EN
FR
HPC Ct Meca
0
My basket
My account
Contact
ON-LINE SALES OF MECHANICAL COMPONENTS
10000000
10000000
Home
SHOP
Mechanical drive
Wire rope fittings
Quick links
Low cost stainless steel quick link
Photographs are not contractual
Photographs are not contractual
Low cost stainless steel quick link
- Material Stainless steel
-
Serie Economy range
Product Description
- For linking or closing chains
- Stainless steel 316
- Low cost range, no SWL specified
Application
- Nominal load figures are given as an indication only
- Should not be used for lifting (load
values not guaranteed)
Info
- Also available in steel
Product datasheet
From
3,83 €
(excl VAT)
Discount
Qty
+1
+20
+40
+60
+80
+100
Disc.
List
-5%
-10 %
-15%
-20%
on request
Reset filters
Part n°
ØD
A
L1
L
C
E
Safe Working Load(kg)
CAD
Price (excl VAT)
Stock
Order
MRA1-03/SS/ECO
3,5
37,2
30,4
9,7
5,5
12,6
220
3,83 €
2
MRA1-04/SS/ECO
4
41
33
11,7
6,3
12,7
280
4,17 €
2
MRA1-05/SS/ECO
5
51,2
41
13
7
17
450
4,71 €
2
MRA1-06/SS/ECO
6
59
47
14,7
8,8
20
650
5,32 €
2
MRA1-07/SS/ECO
7
67,7
54
18,3
9,7
23,7
900
9,13 €
1
MRA1-08/SS/ECO
8
74,6
59
18,3
9,9
25
1100
10,68 €
1
MRA1-10/SS/ECO
10
89
70
22,2
12,8
30
1800
18,49 €
1
MRA1-12/SS/ECO
12
105
82
24,8
14,2
34
3500
29,58 €
1
100
50
25
10
Dimensions in mm
You have a special request or require more information
on this product? Contact us
THE RANGE
LINKED PRODUCTS
Stainless steel Quick link
Material: Staineless steel
Straight long link stainless steel chain
Material: Stainless steel
Type: Supplied by the box
Pad eye on mounting plate round
Material: Stainless steel
Type: Round
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
| MRA1-03/SS/ECO| MRA1-04/SS/ECO| MRA1-05/SS/ECO| MRA1-06/SS/ECO| MRA1-07/SS/ECO| MRA1-08/SS/ECO| MRA1-10/SS/ECO| MRA1-12/SS/ECO
MRA
https://shop.hpceurope.com/pdf/frPDFauto/MRASSeco.pdf