Home SHOP Mechanical drive Locking systemsLocking systems Retaining clamp, single sided

Retaining clamp, single sided

- Type Single sided
- Indexed 4 x 90°

Adjustable retaining catch

Adjustable retaining catch

- To be used for door locking, drawers and as handling aid.

- Material :

Body :

Die cast zinc, black similar to RAL 9005

Die cast zinc, silver similar to RAL 9006

Internal pieces : Sintered metal

Screw : A2 stainless steel (ISO 10642)
From 29,45 € (excl VAT)
Discount
Qty +1  +6 +20 
Disc.List -10% on request 
Part n° CAD Price (excl VAT) Stock Order
VRC1-M6/A 29,45 € 2
VRC1-M8/A 36,85 € 2
VRC1-M6/N 29,45 € 2
VRC1-M8/N 36,85 € 2
THE RANGE
LINKED PRODUCTS
Retaining clamp, dual sided
Type: Dual sided

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| VRC1-M6/A| VRC1-M8/A| VRC1-M6/N| VRC1-M8/N
VRC
https://shop.hpceurope.com/pdf/frPDFauto/VRC1.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..