Home SHOP Conveyors and housing Modular structuresConnecting elements Joints for aluminium profile

Joints for aluminium profile

- Type Variable angle hinge
- Material Chromed steel

Components for creating angled joints

- Components for creating angled joints

- Material

Corner : Cast aluminium

Hinge : chromed steel


Advantages

- Adjustable angle


Info

- No mounting screws supplied

(see PRF-ECL-M8/ screw FHC8 and CHC8)
From 9,82 € (excl VAT)
Discount
Qty +1  +50 +100 
Disc.List -5% on request 
Part n° CAD Price (excl VAT) Stock Order
ACL-PAV-130 9,82 € 2
THE RANGE
LINKED PRODUCTS
Nut for aluminium profile
Material: Steel square nut with tab

Standard aluminium profile
Section: 45 x 45 mm
Shape: Standard

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| ACL-PAV-130
ACL
https://shop.hpceurope.com/pdf/frPDFauto/ACL.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..