Home SHOP Gears Tighteners for chains/beltsUniversal tension arm Universal tension arm

Universal tension arm

- Type For normal applications
- Matière Cast iron
- Working temperature -42°C to +80°C


- Universal tension arm for use with PTR tension

sprockets

- Angle of rotation +/- 32°

- Can be installation in any position

- Working temperature range: -42° to80°C

- Materiel:

Body: steel (except BTE6, BTE7 and BTE8 which are cast iron) Arm: steel
From 134,77 € (excl VAT)
Discount
Qty +1  +4 +10 
Disc.List -10% on request 
Part n° CAD Price (excl VAT) Stock Order
BTE8-M24 486,76 € 1
BTE6-M16 134,77 € 1
BTE7-M20 190,91 € 1
THE RANGE
LINKED PRODUCTS
Idler chain sprocket
Use: For standard applications
Type: Double
Material: Bichromate steel
Rigid manual tensioner
Type: Adjustable
Material: Galvanised steel or stainless steel
Info: For use with belts

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| BTE8-M24| BTE6-M16| BTE7-M20
BTE
https://shop.hpceurope.com/pdf/frPDFauto/BTE.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..