l
MENU
EN
FR
HPC Ct Meca
0
My basket
My account
Contact
ON-LINE SALES OF MECHANICAL COMPONENTS
10000000
10000000
Home
SHOP
Power transmission
Motor-gearboxes
Motor-gearboxes
Motor-gearbox 12V and 24V DC
Photographs are not contractual
Photographs are not contractual
CAD files
Motor-gearbox 12V and 24V DC
- Nominal torque from 0.1 to 2 Nm
-
Type 24 V DC
Product Description
- Gearbox type : spur gear
- Bearing :bronze
- Max axial load : 10N
- Max radial load : 30N at 5mm from flange
- Angular backlash : 0.05 to 0.6mm
- Working temp : from -10° to 70°C
- Weight : 250g
Application
- Drives, ideal for Start/Stop applications
or reverse applications
Advantages
- Compact size
- High torque
Accessories
Servoamplifier: NANODC-1A-30/3 (speed controller)
-Power supply ALIDR30-12, ALIDR30-24
Product datasheet
Technical file
From
278,02 €
(excl VAT)
Discount
Qty
+1
+6
+10
Disc.
List
-7%
on request
Reset filters
Part n°
Ratio
No. of stages
L1 (mm)
Unloaded/loaded speed(rpm)
ØD
Nominal torque (Nm)
Rated current (mA)
CAD
Price (excl VAT)
Stock
Order
BUH77-24-004
3,4
1
100,5
1215/900
3
0,1
0,7
278,02 €
1
BUH77-24-012
11,6
2
106,6
355/260
3
0,3
0,7
278,02 €
1
BUH77-24-022
21,4
2
106,6
190/140
3
0,55
0,7
284,05 €
1
BUH77-24-040
39,7
2
106,6
105/75
3
1
0,7
305,90 €
1
BUH77-24-135
135
3
88,5
33/23
2,5
1,8
0,425
305,90 €
1
BUH77-24-250
250
3
88,5
18/14
2,5
2
0,275
305,90 €
1
100
50
25
10
Dimensions in mm
You have a special request or require more information
on this product? Contact us
CAD files
THE RANGE
LINKED PRODUCTS
Speed controller 3A
Max permanent output current: 3 A
Type: For Motor control systems
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
| BUH77-24-004| BUH77-24-012| BUH77-24-022| BUH77-24-040| BUH77-24-135| BUH77-24-250
BUH
https://shop.hpceurope.com/pdf/frPDFauto/BUH77.pdf
https://shop.hpceurope.com/docTech/an/TechMoteurDC.pdf