Home SHOP Conveyors and housing Housing accessoriesHinges Symetrical decorative screwed hinge

Symetrical decorative screwed hinge

- Material Polyamide
- Type symetrical screwed


Screwed hinges

- Material :

hinges reinforced black polyamide (30%)

sealed pin : stainless steel 316L

-Corrosion resistant

- Square and asymmetrical versions also available


Advantages

- Aesthetic design

- Max opening angle 270°
From 8,16 € (excl VAT)
Discount
Qty +1  +6 +20 +50 
Disc.List -5% -10 % on request 
Part n° CAD Price (excl VAT) Stock Order
CHAE4080/PA 8,16 € 2
CHAE40120/PA 10,09 € 1
CHAE50100/PA 10,37 € 2
CHAE60120/PA 16,53 € 2
THE RANGE
LINKED PRODUCTS
Decorative screwed hinge
Material: Aluminium
Type: screwed
Marine hinge for welding/screw mounting
Type: Marine
Door type: Close- fitting
Square decorative screwed hinges
Polyamide: carbon fibre reinforced

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| CHAE4080/PA| CHAE40120/PA| CHAE50100/PA| CHAE60120/PA
CHAE
https://shop.hpceurope.com/pdf/frPDFauto/CHAE4080PA.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..