Home SHOP Mechanical drive Wire rope fittingsCarabiners Stainless steel carabiner

Stainless steel carabiner

- Material Stainless steel
- Metal diameter 5 to 12mm

Type C Carabiner

- Type C Carabiner

- Stainless steel 316

- Product carries no certification marking


Application

- The breaking strength is obtained by multiplying the SWL by a factor of safety of 4


Info

- Not suitable for climbing

- Also exists in steel
From 4,06 € (excl VAT)
Discount
Qty +1  +20 +40 +60 +80 +100 
Disc.List -5% -10 % -15% -20% on request 
Part n° CAD Price (excl VAT) Stock Order
MAC5-50/SS   4,06 € 2
MAC6-60/SS   4,86 € 2
MAC7-70/SS   6,86 € 2
MAC8-80/SS   7,79 € 2
MAC10-100/SS   11,11 € 2
MAC11-120/SS   14,60 € 1
MAC12-140/SS   20,15 € 1
THE RANGE
LINKED PRODUCTS
Pad eye on mounting plate squarred
Material: Stainless steel
Type: Square

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| MAC5-50/SS| MAC6-60/SS| MAC7-70/SS| MAC8-80/SS| MAC10-100/SS| MAC11-120/SS| MAC12-140/SS
MAC
https://shop.hpceurope.com/pdf/frPDFauto/MACss.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..