Home SHOP Mechanical drive Conveyor partsArticulated feet Articulated levelling foot, pressed base Ø100

Articulated levelling foot, pressed base Ø100

- Base diameter Ø 100
- Material Steel

Articulated foot

- Articulated foot

- Up to +/-5° from vertical

- Materials:

Steel version:

Base: Galvanised sheet steel C40

Shaft: Galvanised steel (nut not supplied)

Sole: Vulcanised NBR rubber, hardness

80° Shore


Advantages

- Excellent Quality/Price ratio


Options

- Other spindle sizes available
From 30,77 € (excl VAT)
Discount
Qty +1  +15 +20 +25 +40 
Disc.List -5% -10 % -15% on request 
Part n° CAD Price (excl VAT) Stock Order
PTA100-16-100 30,77 € 2
PTA100-16-150 33,81 € 2
PTA100-16-200 34,92 € 2
PTA100-20-100 32,25 € 2
PTA100-20-150 35,82 € 1
PTA100-20-200 39,38 € 1
PTA100-24-100 38,12 € 1
PTA100-24-150 41,83 € 1
THE RANGE
LINKED PRODUCTS
Articulated levelling foot, pressed base Ø150
Base diameter: Ø 150
Material: Steel

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| PTA100-16-100| PTA100-16-150| PTA100-16-200| PTA100-20-100| PTA100-20-150| PTA100-20-200| PTA100-24-100| PTA100-24-150
PTA
https://shop.hpceurope.com/pdf/frPDFauto/PTA100.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..