l
MENU
EN
FR
HPC Ct Meca
0
My basket
My account
Contact
ON-LINE SALES OF MECHANICAL COMPONENTS
10000000
10000000
Home
SHOP
Mechanical drive
Conveyor parts
Articulated feet
Articulated levelling foot, pressed base Ø80
Photographs are not contractual
Photographs are not contractual
CAD files
Articulated levelling foot, pressed base Ø80
- Base diameter Ø 80
-
Material Stainless steel
Product Description
Articulated foot
- Articulated foot
- Up to +/-5° from vertical
- Materials:
Stainless steel version:
Base: Stainless steel sheet 304
Shaft: Stainless steel 304 (nut not supplied)
Sole: Vulcanised NBR
rubber, hardness 80° Shore
Advantages
- Excellent Price-Quality ratio
Product datasheet
From
38,44 €
(excl VAT)
Discount
Qty
+1
+15
+20
+25
+40
Disc.
List
-5%
-10 %
-15%
on request
Reset filters
Part n°
ØD
Thread ØF
B
A/F
G
H (N)
Static load (N)
CAD
Price (excl VAT)
Stock
Order
PTA80-12-100/SS
80
M12
100
14
25
135
10000
38,44 €
2
PTA80-12-150/SS
80
M12
150
14
25
185
10000
41,30 €
2
PTA80-16-100/SS
80
M16
100
13
25
135
10000
41,30 €
2
PTA80-16-150/SS
80
M16
150
13
25
185
10000
44,18 €
1
PTA80-20-100/SS
80
M20
100
17
25
138
10000
46,33 €
1
PTA80-20-150/SS
80
M20
150
17
25
188
10000
49,87 €
1
PTA80-20-200/SS
80
M20
200
17
25
238
10000
55,25 €
2
100
50
25
10
Dimensions in mm
You have a special request or require more information
on this product? Contact us
CAD files
THE RANGE
LINKED PRODUCTS
Foot for the food industry
Material: Stainless steel - 3-A standard
Max. load: 25,000N
Fixable foot for the food industry
Material: Stainless steel - 3-A standard
Max. load: 25,000N
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
| PTA80-12-100/SS| PTA80-12-150/SS| PTA80-16-100/SS| PTA80-16-150/SS| PTA80-20-100/SS| PTA80-20-150/SS| PTA80-20-200/SS
PTA
https://shop.hpceurope.com/pdf/frPDFauto/PTA80.pdf