l
MENU
EN
FR
HPC Ct Meca
0
My basket
My account
Contact
ON-LINE SALES OF MECHANICAL COMPONENTS
10000000
10000000
Home
SHOP
Mechanical drive
Conveyor parts
Articulated feet
Articulated levelling foot, pressed base Ø50
Photographs are not contractual
Photographs are not contractual
CAD files
Articulated levelling foot, pressed base Ø50
- Base diameter Ø 50
-
Material Stainless steel
Product Description
Articulated foot
- Articulated foot
- Up to +/-5° from vertical
- Materials:
Stainless steel version:
Base: Sheet stainless steel 304
Shaft: Stainless steel 304 (nut not supplied)
Sole: Vulcanised NBR rubber, hardness 80° Shore
Advantages
- Excellent Price-Quality ratio
Product datasheet
From
19,21 €
(excl VAT)
Discount
Qty
+1
+15
+20
+25
+40
Disc.
List
-5%
-10 %
-15%
on request
Reset filters
Part n°
ØD
Thread ØF
B
A/F
G
H (N)
Static load (N)
CAD
Price (excl VAT)
Stock
Order
PTA50-10-125/SS
50
M10
125
14
19
154
4000
21,85 €
2
PTA50-10-75/SS
50
M10
75
14
19
104
4000
19,21 €
2
PTA50-12-125/SS
50
M12
125
14
19
154
4000
21,85 €
2
PTA50-12-75/SS
50
M12
75
14
19
104
4000
19,21 €
2
PTA50-16-100/SS
50
M16
100
13
19
134
4000
23,31 €
2
PTA50-16-150/SS
50
M16
150
13
19
184
4000
25,64 €
1
PTA50-16-75/SS
50
M16
75
13
19
109
4000
22,42 €
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
| PTA50-10-125/SS| PTA50-10-75/SS| PTA50-12-125/SS| PTA50-12-75/SS| PTA50-16-100/SS| PTA50-16-150/SS| PTA50-16-75/SS
PTA
https://shop.hpceurope.com/pdf/frPDFauto/PTA50.pdf