- Material Bronze - Module 1 - Quality Grade 7e25 DIN 3974
- Quality grade 7e25 DIN 3974 - Pressure angle: 20° - Material: Pre-treated steel 35NCD6, 28HRC - Tooth thickness conforms to DIN 3967 Info - Torque figures are for 100 rpm and are given as a guide only
From 88,95 € (excl VAT)
Discount
Qty
+1
+6
+19
+50
Disc.
List
-5%
-10 %
on request
The prices shown do not include VAT and are for 1-off quantities.