- Material Bronze - Module 0.5 - Quality Grade 7e DIN 58405
- Quality grade 7e DIN 58405 - Pressure angle: 20° - Material: Bronze CA104 (CuAI10Ni5Fe4) - Tooth thickness conforms to DIN 3967 Options - Alternative bores (H7) - Keyway conforming to DIN6885 (JS9) - Tapped hole - Hole for dowel pin Info - Torque figures are for 100 rpm and are given as a guide only. - To order, add the number of starts to the part number: e.g. worm PW0,5-4, wheel PWG0,5-15-4
From 57,79 € (excl VAT)
Discount
Qty
+1
+6
+19
+50
Disc.
List
-5%
-10 %
on request
The prices shown do not include VAT and are for 1-off quantities.