l
MENU
EN
FR
HPC Ct Meca
0
My basket
My account
Contact
ON-LINE SALES OF MECHANICAL COMPONENTS
10000000
10000000
Home
SHOP
Conveyors and housing
Detection
Cell carrier assembly
Cell carrier assembly
Photographs are not contractual
Photographs are not contractual
Cell carrier assembly
INOX
- Supplied Ready assembled
Product Description
- Assembly comprises one base, two rods, one cross clamp and a cell carrier
- Material: reinforced polyamide
Rods: stainless steel (304) tube
Screws: stainless steel
Info
- Can be mounted on PRF aluminium profile
Product datasheet
From
33,33 €
(excl VAT)
Discount
Qty
+1
+25
+50
Disc.
List
-10%
on request
Reset filters
Part n°
CAD
Price (excl VAT)
Stock
Order
PCP10-150
33,33 €
2
100
50
25
10
Dimensions in mm
You have a special request or require more information
on this product? Contact us
THE RANGE
LINKED PRODUCTS
Adjustable cross clamp
Type: Adjustable
Tubes: 2 round or square
Type of clamping: Set screw
Fixed tube carrier
Type: Fixed Ø10 to Ø14
Adjustable cross clamp
Type: Adjustable
Tubes: 2 round
Type of clamping: Handle
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
| PCP10-150
PCP
https://shop.hpceurope.com/pdf/frPDFauto/PCP.pdf