Home SHOP Mechanical drive Manoeuvring partsThreaded spherical knob Threaded spherical knob

Threaded spherical knob

- Type Moulded thread

Spherical knob with moulded thread

- Spherical knob with moulded

thread or brass insert

- Small central groove

- Material :

Black Duroplast


Option

- Stainless steel or polyamide coloured insert (min quantity applies)


Info

- Not sold individually, contact us
From 2,00 € (excl VAT)
Discount
Qty +1  +10 +20 +50 +100 +200 
Disc.List -5% -10 % -15% -20% on request 
The prices shown do not include VAT and are for 1-off quantities.
Part n° CAD Price (excl VAT) Stock Order
GPB19-M4 2,00 € 2
GPB19-M5 2,00 € 2
GPB19-M6 2,00 € 2
GPB25-M6 2,20 € 2
GPB25-M8 2,20 € 2
GPB32-M10 2,47 € 2
GPB32-M12 2,47 € 2
GPB32-M8 2,47 € 2
GPB41-M10 3,28 € 2
GPB41-M12 3,28 € 2
GPB47-M14 4,41 € 2
THE RANGE
LINKED PRODUCTS
Knob for gripping
Shape: Mushroom
Material: Technopolymer
3 lobed handle
Material: Polyamide - Steel
Type: with steel stud

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| GPB19-M4| GPB19-M5| GPB19-M6| GPB25-M6| GPB25-M8| GPB32-M10| GPB32-M12| GPB32-M8| GPB41-M10| GPB41-M12| GPB47-M14
GPB
https://shop.hpceurope.com/pdf/frPDFauto/GPB.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..