Home SHOP Mechanical drive Indexing and positioningIndexing plungers Indexing plunger, weldable

Indexing plunger, weldable

- Type Weldable - Steel
- Material Steel

Manual indexing button, smooth body, no flange

- Manual indexing button, smooth body,

no flange

- Two versions available.

- Material :

Body: Steel 1.0403 (suitable for welding)

Pin: Hardened steel, Resistance class 5.

Head: Dark grey thermosetting plastic

Info

- Index bolts are used where lateral movement is required to be blocked. Pulling the handle releases the pin. The M version allows the pin to be held in the retained position.

- Bolts should be welded using a WIG inert gas process.
From 8,73 € (excl VAT)
Discount
Qty +1  +6 +20 
Disc.List -10% on request 
Part n° CAD Price (excl VAT) Stock Order
SLBW10-L 9,20 € 1
SLBW10-M 11,83 € 1
SLBW12-L 8,73 € 1
SLBW12-M 11,25 € 1
SLBW14-L 9,70 € 2
SLBW14-M 12,47 € 1
SLBW18-L 12,55 € 1
SLBW18-M 14,82 € 2
SLBW22-L 19,28 € 1
SLBW22-M 22,64 € 1
THE RANGE
LINKED PRODUCTS
Indexing plunger mini
Type: miniature - Stainless steel
Type: Without locking
For: thin walls
Indexing plunger mini
Type: miniature
Type: With locking
For: thin walls

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| SLBW10-L| SLBW10-M| SLBW12-L| SLBW12-M| SLBW14-L| SLBW14-M| SLBW18-L| SLBW18-M| SLBW22-L| SLBW22-M
SLBW
https://shop.hpceurope.com/pdf/frPDFauto/SLBW.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..