l
MENU
EN
FR
HPC Ct Meca
0
My basket
My account
Contact
ON-LINE SALES OF MECHANICAL COMPONENTS
170100000
170100000
Home
SHOP
Conveyors and housing
Conveyor parts
Slat top chains
Side flexing slim slat top chain stainless steel
Photographs are not contractual
Photographs are not contractual
CAD files
Side flexing slim slat top chain stainless steel
INOX
- Type Narrow range 881
-
Material Stainless steel
Product Description
- Bending radius allows chain to follow a curved path
- Materials:
Plates: polished cold-laminated stainless steel
(30HRc min.)
Pin: stainless steel 302 (1400N/mm2)
- Operating temp.: -40°C to +260°C
(+120°C in humid environments)
- Length 3048mm (80 plates)
Associated products
- Drive sprocket PT881
- Idler sprocket PR881
- Idler DBL880
- Straight track GRD880T
- Curved track GCB880T
Product datasheet
From
313,54 €
(excl VAT)
Discount
Qty
+1
+5
+10
Disc.
List
-5%
on request
Reset filters
Part n°
Width K (mm)
Length (mm)
Bend radius RM (mm)
Breaking load (N)
Weight (kg/m)
-
CAD
Price (excl VAT)
Stock
Order
CAP881T-114/SS
114,3
3048
500
9500
3,6
313,54 €
1
CAP881T-82/SS
82,5
3048
500
9500
2,9
351,64 €
1
100
50
25
10
Dimensions in mm
You have a special request or require more information
on this product? Contact us
CAD files
THE RANGE
LINKED PRODUCTS
Drive sprocket for slat top chain
For chains: Range 881
Idler sprocket for slat top chain
For chains: Range 881
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
| CAP881T-114/SS| CAP881T-82/SS
CAP
https://shop.hpceurope.com/pdf/frPDFauto/CAP881.pdf