Home SHOP Conveyors and housing Conveyor partsSlat top chains Slim slat top chain stainless steel

Slim slat top chain stainless steel INOX

- Type Narrow range 815
- Material Stainless steel


- Main applications are in bottling plants and for moving hard products

- Smooth surface with no backlash

- Materials:

Plates: polished cold-laminated stainless

steel (30HRc min.)

Pin: special stainless steel (41-44HRc)

- Operating temp.: -40°C to +260°C

(+120°C in humid environments))


Advantages

- Wide field of applications


Associated products

- Drive sprocket PT820

- Idler sprocket PR820

- Idler DBL820
From 141,54 € (excl VAT)
Discount
Qty +1  +5 +10 
Disc.List -5% on request 
Part n° CAD Price (excl VAT) Stock Order
CAP815-114/SS 209,76 € 1
CAP815-82/SS 141,54 € 2
THE RANGE
LINKED PRODUCTS
Idler sprocket for slat top chain
For chains: Rangs 820 and 815

Idler for slat top chain
For chains: Ranges 820 and 815

60mm rubber wheel for conveyor belt
Material: Rubber
Diameter: Ø60
For: Ø20 axle
 

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| CAP815-114/SS| CAP815-82/SS
CAP
https://shop.hpceurope.com/pdf/frPDFauto/CAP815.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..