Home SHOP Conveyors and housing Conveyor partsSlat top chains Slim slat top chain acetal

Slim slat top chain acetal

- Type Narrow straight range 820
- Material Acetal


- Ideal for moving bottles and metal cans at high speeds

- Smooth surface with no backlash

- Non knurled pin

- Materials:

Plates: low friction acetal

Pin: stainless steel 304

- Operating temp.: -40°C to +85°C

(+70°C in humid environments)

- Length 3048mm (80 plates)


Advantages

- In most applications no lubrication is

necessary


Associated products

- Drive sprocket PT820

- Idler sprocket PR820

- Idler DBL820
From 99,72 € (excl VAT)
Discount
Qty +1  +5 +10 
Disc.List -5% on request 
Part n° CAD Price (excl VAT) Stock Order
CAP820-114 127,03 € 2
CAP820-82 99,72 € 2
THE RANGE
LINKED PRODUCTS
Drive sprocket for slat top chain
For chains: Ranges 820 and 815

Idler sprocket for slat top chain
For chains: Rangs 820 and 815

Idler for slat top chain
For chains: Ranges 820 and 815

 

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| CAP820-114| CAP820-82
CAP
https://shop.hpceurope.com/pdf/frPDFauto/CAP820.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..