- Multiple rollers mounted on one axle work as a conventional roller with two possible directions of movement - The “Snap in” function allows you to securely and quickly position two omnidirectional rollers together, and guarantees an optimised assembly - Corrosion-resistant - Suitable for dusty environments - No maintenance required - Materials: technopolymer and stainless steel Uses - Control posts - Assembly or handling stations Info - Not sold individually, please contact us for details
From 13,78 € (excl VAT)
Discount
Qty
+1
+50
+100
+300
Disc.
List
-20%
-30 %
on request
The prices shown do not include VAT and are for 1-off quantities.