Home SHOP Gears Crossed helical gear axes crossed 90°Crossed helical gear crossed axis at 90° Crossed helical gear crossed axis at 90°

Crossed helical gear crossed axis at 90°

- Material Steel 20NCD2
- Module 0.4


- Power transferred through 90°

- Teeth are angled at 45° to the right

- Pressure angle 20°

- Material: Steel 20NCD2


Info

Important: A helical gear with a 45° RH angle meshes with a second identically angled gear.
From 23,47 € (excl VAT)
Discount
Qty +1  +6 +20 +50 
Disc.List -12% -25 % on request 
The prices shown do not include VAT and are for 1-off quantities.
Part n° CAD Price (excl VAT) Stock Order
H0.4-100/RH 46,19 € 1
H0.4-120/RH 53,99 € 1
H0.4-20/RH 23,47 € 1
H0.4-25/RH 24,09 € 1
H0.4-26/RH 24,24 € 1
H0.4-30/RH 25,22 € 1
H0.4-35/RH 26,40 € 1
H0.4-36/RH 26,57 € 1
H0.4-40/RH 27,62 € 1
H0.4-46/RH 29,90 € 1
H0.4-50/RH 30,26 € 1
H0.4-55/RH 30,68 € 1
H0.4-56/RH 30,68 € 1
H0.4-60/RH 31,44 € 1
H0.4-65/RH 33,03 € 1
H0.4-68/RH 33,56 € 1
H0.4-70/RH 34,28 € 1
H0.4-75/RH 35,92 € 1
H0.4-80/RH 36,17 € 1
H0.4-86/RH 37,51 € 1
H0.4-90/RH 42,41 € 1
THE RANGE

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| H0.4-100/RH| H0.4-120/RH| H0.4-20/RH| H0.4-25/RH| H0.4-26/RH| H0.4-30/RH| H0.4-35/RH| H0.4-36/RH| H0.4-40/RH| H0.4-46/RH| H0.4-50/RH| H0.4-55/RH| H0.4-56/RH| H0.4-60/RH| H0.4-65/RH| H0.4-68/RH| H0.4-70/RH| H0.4-75/RH| H0.4-80/RH| H0.4-86/RH| H0.4-90/RH
PH
https://shop.hpceurope.com/pdf/frPDFauto/H0.4.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..