Home SHOP Power transmission Worm and wheel gearboxesWorm and wheel gearboxes Worm and wheel gear reducer

Worm and wheel gear reducer

- Output torque up to 540 Nm
- Input blind bore (female)
- Type CHM


- Ratios from 7.5:1 to 100:1

- With B14 flange acc IEC90 for ratios 7.5:1 to 60:1

- With B14 mounting flange acc IEC71 for ratios 80:1 to 100:1

- Output backlash: NC

- Max. input speed: 2800 rpm

- Max. output speed: see CHMR90

- Materials:

Casing: aluminium

Screws: treated steel 20CR

Wheel: bronze CuSn12 (cast iron hub G500)

- Lubrication: synthetic oil ISO VG320

- Weight: 3.5 kg


Accessories

- Output shaft CHM90-X and CHM90-DX

- Torque arm CHM90-BR
From 539,92 € (excl VAT)
Discount
Qty +1  +2 +4 
Disc.List -20% on request 
Part n° CAD Price (excl VAT) Stock Order
CHM90-10 539,92 € 2
CHM90-100 539,92 € 2
CHM90-15 539,92 € 1
CHM90-20 539,92 € 1
CHM90-25 539,92 € 1
CHM90-30 539,92 € 2
CHM90-40 539,92 € 1
CHM90-50 539,92 € 1
CHM90-60 539,92 € 2
CHM90-7 539,92 € 1
CHM90-80 539,92 € 1
THE RANGE
LINKED PRODUCTS
Shaft for worm and wheel reducer CHMR and CHM
Type: CHMR and CHM gearboxes single sided output shaft

Reaction arm
Type: CHM and CHMR gear reducers reaction arm

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| CHM90-10| CHM90-100| CHM90-15| CHM90-20| CHM90-25| CHM90-30| CHM90-40| CHM90-50| CHM90-60| CHM90-7| CHM90-80
CHM
https://shop.hpceurope.com/pdf/frPDFauto/CHM90.pdf
https://shop.hpceurope.com/docTech/an/TechCHM-CHMR.pdf
https://shop.hpceurope.com/docTech/an/TechReducteurs.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..