Home SHOP Power transmission Motor-gearboxesElectric motors Asynchronous AC Motor 0.18 to 0.55kW

Asynchronous AC Motor 0.18 to 0.55kW -11% on price list 2024

- Power (kW) 0.18 to 0.55kW
- Torque up to3.81Nm
- Supply three phase

3 phase AC asynchronous motor

- 3 phase AC asynchronous motor

- 4 pole motor

- Supply frequency 50 Hz

- B14 mounting flange

- Insulation class F

- Ingress protection: IP55

- Bearings: ball bearings

- Can rotate in both directions

- Rotor: Squirrel cage


Accessories

- Servo amplifier TEL-ATV11/370

- Gearbox CHM


Option

- Motor with B5 mounting flange
From 126,25 € (excl VAT)
Discount
Qty +1  +2 +4 
Disc.List -10% on request 
Part n° CAD Price (excl VAT) Stock Order
CHT71A4-B14 126,25 € 2
CHT71B4-B14 137,97 € 2
CHT71C4-B14 159,48 € 1
THE RANGE
LINKED PRODUCTS
Worm and wheel gear reducer
Output torque: up to 28 Nm
Input: blind bore (female)
Type: CHM
Worm and wheel gear reducer
Output torque: up to 57 Nm
Input: blind bore (female)
Type: CHM
Worm and wheel gear reducer
Output torque: up to 107 Nm
Input: blind bore (female)
Type: CHM
Worm and wheel gear reducer
Output torque: up to 196 Nm
Input: blind bore (female)
Type: CHM

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| CHT71A4-B14| CHT71B4-B14| CHT71C4-B14
CHT
https://shop.hpceurope.com/pdf/frPDFauto/CHT71.pdf
https://shop.hpceurope.com/docTech/an/TechMoteurAC.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..