Home SHOP Power transmission Motor-gearboxesSpeed controllers Speed controller 3A

Speed controller 3A

- Max permanent output current 3 A
- Type For Motor control systems

Digital motor servo amplifier for driving DC motors

- Digital motor servo amplifier for driving motors (>90W)

- Accepts limit switch inputs

- Small size

- Easily configured using a PC, RS232 cable required (not supplied)


Accessories

- MDPOT-10T/10K Control potentiometer

- Power supplies
From 199,91 € (excl VAT)
Discount
Qty +1  +6 +10 
Disc.List -7% on request 
Part n° CAD Price (excl VAT) Stock Order
NANODC-1Q-30/3 213,93 € 1
NANODC-RS232 199,91 € 1
THE RANGE
LINKED PRODUCTS
Motor-gearbox 12V and 24V DC
Nominal torque: from 4 to 9 Nm
Type: 12 V DC
Motor-gearbox 12V and 24V DC
Nominal torque: from 1.5 to 6 Nm
Speed (loaded)(rpm): from 10 to 105
Type: 12 V DC

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| NANODC-1Q-30/3| NANODC-RS232
NANODC
https://shop.hpceurope.com/pdf/frPDFauto/NANO.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..