Home SHOP Mechanical drive ScrewsSelf tapping steel inserts Self tapping steel insert

Self tapping steel insert

- Material Steel
- For hard material


- Self tapping insert with fine external thread

- Material: chromed zinc steel


Applications

- For use with aluminium or other non ferrous metals, thermoplastics and hardwoods


Mounting

- Mount the insert in a plain hole with the aid of the Insertion tool INS-TOOL, a tap, a drill fitted with a threaded head or an automatic

threading machine.

- The insert should be installed in such a way that the thread/slot cuts its own thread

- For soft material the initial hole should be drilled at the minimum recommended size, for a hard material, at the maximum

recommended size


Info

- Sold by wallet
From 11,23 € (excl VAT)
Discount
Qty +1  +10 +20 +30 +40 
Disc.List -5% -10 % -15% on request 
Part n° CAD Price (excl VAT) Stock Order
INS300-M10/B 33,21 € 2
INS300-M12/B 39,92 € 2
INS300-M3/B 11,23 € 2
INS300-M4/B 15,31 € 2
INS300-M5/B 16,89 € 2
INS300-M6/B 20,10 € 2
INS300-M8/B 24,77 € 2
THE RANGE
LINKED PRODUCTS
Box set of self tapping inserts
Type: Boxed set - For hard materials
Material: Yellow zinc plated hardened steel
Socket headed screw
Material: Steel class 12.19

Insertion tool for self tapping inserts
Type: Insertion tool

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| INS300-M10/B| INS300-M12/B| INS300-M3/B| INS300-M4/B| INS300-M5/B| INS300-M6/B| INS300-M8/B
INS
https://shop.hpceurope.com/pdf/frPDFauto/INS.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..