- Radial elasticity greater than axial elasticity - Cylinder worked under compression and shearing - Materials: core: stainless steel A2 plates cylinder: rubber - Hardness: NK 55-60 shore A - Working temp: -40°C to +70°C Uses - Noise and vibration dampening Info - Not sold individually, please contact us for details - Values for loads and rigidity are given as a guide only
From 3,73 € (excl VAT)
Discount
Qty
+1
+6
+20
+40
+100
Disc.
List
-10%
-15 %
-20%
on request
The prices shown do not include VAT and are for 1-off quantities.