Home SHOP Mechanical drive Indexing and positioningBall pin lifting ring Ball pin lifting ring

Ball pin lifting ring

- Material Steel
- Type with ball pin


- Self locking

- Materials:

Pin/shackle: Manganese-phosphate treated steel

Press bolt: Aluminium

Spring: stainless steel

- Max working temperature: +250°C


Advantages

- Corrosion resistant

- Quick and simple to use to carry workpieces with a moveable handle and protection against accidental release.

- An H11 toleranced borehole is all that is

required, specially tapped holes in pieces to

be machined are no longer required
From 164,08 € (excl VAT)
Discount
Qty +1  +3 +6 
Disc.List -5% on request 
Part n° CAD Price (excl VAT) Stock Order
BAB16-25/A 197,63 € 1
BAB16-50/A 197,63 € 1
BAB16-75/A 197,63 € 1
BAB10-15/A 164,08 € 1
BAB10-25/A 164,12 € 1
BAB10-35/A 164,08 € 1
BAB10-50/A 164,08 € 1
BAB12-15/A 178,37 € 1
BAB12-25/A 178,37 € 1
BAB12-35/A 178,37 € 1
BAB12-50/A 178,37 € 1
THE RANGE
LINKED PRODUCTS
Ball pin socket
Type: Socket

Self-locking ball pin lifting ring for threaded hole
Type: Self-locking
Working temperature range: +250° C

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| BAB16-25/A| BAB16-50/A| BAB16-75/A| BAB10-15/A| BAB10-25/A| BAB10-35/A| BAB10-50/A| BAB12-15/A| BAB12-25/A| BAB12-35/A| BAB12-50/A
BAB
https://shop.hpceurope.com/pdf/frPDFauto/BABA.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..