Home SHOP Mechanical drive FeetFixed feet Fixed levelling foot

Fixed levelling foot

- Type Flanged plate
- Material Stainless steel
- Load Max. 11 000N

Levelling foot

Levelling support

- Materials:

Base and rod: stainless steel 1.4301 (304)

Base: NBR rubber (Shore hardness 80)

- Ø80 and Ø100mm bases available

- Supplied with 2 nuts, 1 flat washer and

1 brake washer


Uses

- Laboratory furniture

- Medical and food industries


Note

- Values for static load given at 50% of rod length. With dynamic or vibrating loads, value will be lower.
From 60,85 € (excl VAT)
Discount
Qty +1  +6 +10 +15 
Disc.List -5% -10 % on request 
Part n° CAD Price (excl VAT) Stock Order
PFM100-12-75/SS 68,93 € 1
PFM100-14-125/SS 72,28 € 1
PFM100-16-125/SS 77,50 € 2
PFM120-20-125/SS 88,12 € 1
PFM80-12-75/SS 60,85 € 2
PFM80-14-100/SS 64,88 € 2
THE RANGE

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| PFM100-12-75/SS| PFM100-14-125/SS| PFM100-16-125/SS| PFM120-20-125/SS| PFM80-12-75/SS| PFM80-14-100/SS
PFM
https://shop.hpceurope.com/pdf/frPDFauto/PFM.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..