Home SHOP Power transmission Wood industryWorm and wheel gearboxes Worm and wheel gear reducer

Worm and wheel gear reducer

- Output torque up to 57 Nm
- Input shaft
- Type CHMR


- Ratios from 7.5:1 to 100:1

- Output backlash: NC

- Max. input speed: 2800 rpm

- Materials:

Casing: aluminium

Screws: treated steel 20CR

Wheel: bronze CuSn12 (cast iron hub 6500)

- Lubrication: synthetic oil ISO VG320

- Weight: 2.3 kg


Accessories

- Output shaft CHM40-X and CHM40-DX

- Torque arm CHM40-BR
From 169,55 € (excl VAT)
Discount
Qty +1  +3 +6 
Disc.List -20% on request 
Part n° CAD Price (excl VAT) Stock Order
CHMR40-10 169,55 € 2
CHMR40-100 169,55 € 1
CHMR40-15 169,55 € 1
CHMR40-20 169,55 € 2
CHMR40-25 169,55 € 2
CHMR40-30 169,55 € 2
CHMR40-40 169,55 € 2
CHMR40-50 169,55 € 1
CHMR40-60 169,55 € 2
CHMR40-7 169,55 € 2
CHMR40-80 169,55 € 2
THE RANGE
LINKED PRODUCTS
Shaft for worm and wheel reducer CHMR and CHM
Type: CHMR and CHM gearboxes single sided output shaft

Reaction arm
Type: CHM and CHMR gear reducers reaction arm

Mechanical speed variator
Motor power: from 0,18 to 1,5kW
With: 4 pole motor, 1,400 RPM 230/400V
Reduction ratio: 1:5

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| CHMR40-10| CHMR40-100| CHMR40-15| CHMR40-20| CHMR40-25| CHMR40-30| CHMR40-40| CHMR40-50| CHMR40-60| CHMR40-7| CHMR40-80
CHMR
https://shop.hpceurope.com/pdf/frPDFauto/CHMR40.pdf
https://shop.hpceurope.com/docTech/an/TechCHM-CHMR.pdf
https://shop.hpceurope.com/docTech/an/TechReducteurs.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..