Locking bolt

- Type With grip - Steel
- Material steel class 5.8

Threaded body M12-M20X1.5

- With revolving latch

- Materials:

Body: Blackened steel (class 5.8)

Handle: Powder coated steel

Pin: Hardened steel

- Locking nut supplied


Uses

- Indexing plungers are used when the indexing pin must be fully retracted.

- Turn the lever through 180° to insert the plunger

- A small pin allows blocking in the open position

From 19,23 € (excl VAT)
Discount
Qty +1  +6 +20 
Disc.List -10% on request 
Part n° CAD Price (excl VAT) Stock Order
DIV12-5 19,23 € 2
DIV12-6 19,23 € 2
DIV12-8 19,23 € 2
DIV12x1.5-5 19,23 € 1
DIV12x1.5-6 19,23 € 1
DIV12x1.5-8 19,23 € 1
DIV16-10 23,05 € 2
DIV16-6 23,05 € 2
DIV16-8 23,05 € 2
DIV16x1.5-10 23,05 € 1
DIV16x1.5-6 23,05 € 1
DIV16x1.5-8 23,05 € 1
DIV20-10 26,31 € 1
DIV20-12 26,31 € 2
DIV20-8 26,31 € 1
DIV20x1.5-10 26,31 € 1
DIV20x1.5-12 26,31 € 1
DIV20x1.5-8 26,31 € 1
THE RANGE
LINKED PRODUCTS
Locking bolt support bracket
Attachment: Mounting holes parallel to locating bolt

Locking bolt support bracket
Attachment: Mounting holes at 90° to locating bolt

Indexing plunger mini
Type: miniature - Stainless steel
Type: Without locking
For: thin walls
 

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| DIV12-5| DIV12-6| DIV12-8| DIV12x1.5-5| DIV12x1.5-6| DIV12x1.5-8| DIV16-10| DIV16-6| DIV16-8| DIV16x1.5-10| DIV16x1.5-6| DIV16x1.5-8| DIV20-10| DIV20-12| DIV20-8| DIV20x1.5-10| DIV20x1.5-12| DIV20x1.5-8
DIV
https://shop.hpceurope.com/pdf/frPDFauto/DIV.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..