- Serie Standard (GP22-GP23) - Material Stainless steel
- Wide positioning tolerances - Very adaptable - Suitable for vibrations - Materials: stainless steel 303 Assembly - When used with AC122 hook, dimension X= 87mm to withstand a tension of 350N - Dimension X taken on the first hole of the hook Info - Not sold individually, please contact us for details Accessory - Hooks AC122
From 17,36 € (excl VAT)
Discount
Qty
+1
+51
+101
+250
+400
+500
Disc.
List
-10%
-15 %
-20%
-25%
on request
The prices shown do not include VAT and are for 1-off quantities.