Home SHOP Mechanical drive Housing accessoriesToggle latches and accessories Toggle latches

Toggle latches INOX

- Serie Standard
- Material Stainless steel

Hook fastening

- Material: stainless steel 303

Assembly

- GE5-ZB and GE5-SS are used with AC121-ZB and AC121-SS hooks, dimension X=77.5mm to withstand a tension up to 350N

- GE18-ZB and GE18-SS are used with AC118-ZB and AC118-SS hooks, dimension X=31.1mm to withstand a tension up to 150N

- Dimension X taken on the first hole of the hook.


Advantages

- Very flexible


Info

- Not sold individually, please contact us for details


Accessories

- Hooks AC121, AC118
From 7,21 € (excl VAT)
Discount
Qty +1  +51 +101 +250 +400 +500 
Disc.List -10% -15 % -20% -25% on request 
The prices shown do not include VAT and are for 1-off quantities.
Part n° CAD Price (excl VAT) Stock Order
GE5-SS 7,21 € 2
THE RANGE
LINKED PRODUCTS
Strike for toggle latch
Wide: 12,13,18 and 20mm
Material: stainless steel
Rubber latch clamp with strike plate
Type: Lockable

Latch clamp with lock
Type: Lockable

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| GE5-SS
GE
https://shop.hpceurope.com/pdf/frPDFauto/GE.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..