Home SHOP Mechanical drive Housing accessoriesLifting rings Female eye bolt conforms to DIN582

Female eye bolt conforms to DIN582

- Material Steel
- Fixing Female


- ISO thread

- Material:

Black stamped steel


Mounting

- For safe and correct assembly: Chamfer the hole into which the bolt will screw or use washers to ensure correct seating.

- Before assembly, clean the threads and corresponding tapped holes

- Screw lifting eye in fully

- The load should be lifted in the direction of the thread, +/- 20° and the pulling force should be along the axial plane of the

eye.

- The use of these lifting eyes at an angle greater than 45° is not allowed.

- When the load to be lifted is aluminium, avoid leaving the eyes screwed in for long periods to avoid possible corrosion.


Info

SWL: SAFE WORKING LOAD

The Safe Working Load is calculated by dividing the Breaking Strength by a factor of safety of 5.
From 2,31 € (excl VAT)
Discount
Qty +1  +6 +20 +50 
Disc.List -10% -20 % on request 
Part n° CAD Price (excl VAT) Stock Order
ADL-10F 2,77 € 2
ADL-12F 3,75 € 2
ADL-16F 5,27 € 2
ADL-20F 8,23 € 2
ADL-24F 14,60 € 1
ADL-30F 28,52 € 1
ADL-36F 49,49 € 1
ADL-42F 97,04 € 1
ADL-48F 156,48 € 1
ADL-6F 2,31 € 2
ADL-8F 2,34 € 2
THE RANGE
LINKED PRODUCTS
Male eye bolt conforms to DIN580
Material: Steel
Fixing: Male
Female swivelling lifting rings
Type: Female swivelling
Safety coefficient: 4
Male swivelling lifting ring
Type: Male swivelling
Safety coefficient: 4

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| ADL-10F| ADL-12F| ADL-16F| ADL-20F| ADL-24F| ADL-30F| ADL-36F| ADL-42F| ADL-48F| ADL-6F| ADL-8F
ADL
https://shop.hpceurope.com/pdf/frPDFauto/ADL_F.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..