Home SHOP Mechanical drive Housing accessoriesLifting rings Male eye bolt conforms to DIN580

Male eye bolt conforms to DIN580

- Material Steel
- Fixing Male


- ISO thread

- Material:

Black stamped steel


Mounting

- For safe and correct assembly: Chamfer the hole into which the bolt will screw or use washers to ensure correct seating.

- Before assembly, clean the threads and corresponding tapped holes

- Screw lifting eye in fully

- The load should be lifted in the direction of the thread, +/- 20° and the pulling force should be along the axial plane of the eye.

- The use of these lifting eyes at an angle greater than 45° is not allowed.

- When the load to be lifted is aluminium, avoid leaving the eyes screwed in for long periods to avoid possible corrosion


Info

SWL: SAFE WORKING LOAD

The Safe Working Load is calculated by dividing the Breaking Strength by a factor of safety of 5.
From 2,34 € (excl VAT)
Discount
Qty +1  +6 +20 +50 
Disc.List -10% -20 % on request 
Part n° CAD Price (excl VAT) Stock Order
ADL-10M 2,91 € 2
ADL-12M 3,54 € 2
ADL-16M 5,52 € 2
ADL-20M 8,23 € 2
ADL-24M 14,00 € 2
ADL-30M 26,59 € 2
ADL-36M 46,25 € 1
ADL-42M 87,55 € 1
ADL-48M 151,71 € 1
ADL-6M 2,34 € 2
ADL-8M 2,39 € 2
THE RANGE
LINKED PRODUCTS
Female eye bolt conforms to DIN582
Material: Steel
Fixing: Female
Male swivelling lifting ring
Type: Male swivelling
Safety coefficient: 4
Female swivelling lifting rings
Type: Female swivelling
Safety coefficient: 4

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| ADL-10M| ADL-12M| ADL-16M| ADL-20M| ADL-24M| ADL-30M| ADL-36M| ADL-42M| ADL-48M| ADL-6M| ADL-8M
ADL
https://shop.hpceurope.com/pdf/frPDFauto/ADL_M.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..