Home SHOP Power transmission Angle transmission gearboxesRight angle gearboxes Right angled gearbox

Right angled gearbox

- Output torque from 0.20 to 2 Nm
- Type T
- Max. input speed (rpm) 2000


- Ratios from 1:1 to 4:1

- Output backlash < or = 45’ (0,75°)

- Max. input speed: 2000 rpm

- Materials:

Casing: anodised aluminium

input and output : unhardened steel

- Weight: 0.56 kg


Options

- Can be modified to your specifications
From 426,28 € (excl VAT)
Discount
Qty +1  +3 +4 
Disc.List -15% on request 
Part n° CAD Price (excl VAT) Stock Order
BL8-1 426,28 € 1
BL8-2 426,28 € 1
BL8-3 426,28 € 2
BL8-4 426,28 € 1
THE RANGE

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| BL8-1| BL8-2| BL8-3| BL8-4
BL
https://shop.hpceurope.com/pdf/frPDFauto/BL8.pdf
https://shop.hpceurope.com/docTech/an/TechBLH.pdf
https://shop.hpceurope.com/docTech/an/TechReducteurs.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..