Home SHOP Conveyors and housing Conveyor partsFree roller Free running conveyor roller

Free running conveyor roller

- Material PVC


- Mounted on ball bearings

- Rounded edges facilitate side loading

- Low inertia due to low weight

- High quality bearings

- Integrated labyrinth seal prevents ingress of water and dust

- Spring loaded spindle

- Materials:

Roller: Grey shock resistant PVC

Cover: yellow

Spindle: bright steel


Info

- If used continuously or for long periods, the maximum static load capacity should not be exceeded; this is approximately 50% of the load value given in the table below.

- * Load capacity: dynamic load, surface load
From 13,79 € (excl VAT)
Discount
Qty +1  +6 +20 
Disc.List -10% on request 
Part n° CAD Price (excl VAT) Stock Order
RLX20-200 13,79 € 2
RLX20-300 14,88 € 2
RLX20-400 16,42 € 2
RLX50-300 21,74 € 2
RLX50-400 19,88 € 2
RLX50-450 20,93 € 2
RLX50-500 23,93 € 2
RLX50-600 26,18 € 2
THE RANGE
LINKED PRODUCTS
Omni-directional roller
Type: Omni-directional

Doorstop for aluminium profile
Use: Swing door stop

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| RLX20-200| RLX20-300| RLX20-400| RLX50-300| RLX50-400| RLX50-450| RLX50-500| RLX50-600
RLX
https://shop.hpceurope.com/pdf/frPDFauto/RLX.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..