Home SHOP Power transmission Couplings (transmission)Elastic couplings Rotex®, jaw coupling

Rotex®, jaw coupling

- Material steel


- Maintenance free

- 3 part construction

- Max torsion angle 5°

- Materials:

Hub: Aluminium, steel or cast iron

Spider: Polyurethane (92 Shore A)

- Working temp. -40°C to +100°C

- Bore (tolerance H7) and keyway acc DIN6885/1-JS9

- Axial plug-in assembly

- Bores are not finished


Options

- Modification to bore sizes at additional cost (H7 tolerance and keyway acc

DIN6885/1-JS3)


Info

- Supplied un-assembled
From 55,35 € (excl VAT)
Discount
Qty +1  +5 +10 +25 
Disc.List -6% -12 % on request 
Part n° CAD Price (excl VAT) Stock Order
RTE-SL-19 55,35 €
RTE-SL-19 25/25 104,23 €
RTE-SL-24 78,69 €
RTE-SL-28 101,51 €
RTE-SL-28 30/30 173,35 €
THE RANGE
LINKED PRODUCTS
Rounded end feather key
Material: Steel
Shape: rectangular DIN 6885

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| RTE-SL-19| RTE-SL-19 25/25| RTE-SL-24| RTE-SL-28| RTE-SL-28 30/30
RTE
https://shop.hpceurope.com/pdf/frPDFauto/RTE.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..