Home SHOP Power transmission Couplings (rigid, universal joint)Single universal joints Single universal joint

Single universal joint DIN808-7551

- Type Normal duty
- Type Smooth hardened bushes
- Standard DIN 808-7551


- Standard series in accordance

with DIN 808-7551

- With hardened bushes

- Suitable for speeds up to 800 rpm

- Max. misalignment angle 45º

- Materials:

Body: C45 steel

Pin: Hardened steel 18NCD4


Accessories

- Optional rubber cover
From 29,21 € (excl VAT)
Discount
Qty +1  +2 +4 +10 
Disc.List -6% -12 % on request 
Part n° CAD Price (excl VAT) Stock Order
G01-A-6/6 29,21 € 2
G02-A-8/8 29,21 € 2
G03-A-10/10 30,37 € 2
G04-A-12/12 33,15 € 2
G05-A-14/14 35,22 € 2
G1-A-16/16 36,40 € 2
G2-A-18/18 42,27 € 2
G3-A-20/20 49,97 € 2
G4-A-22/22 59,96 € 2
G5-A-25/25 70,69 € 2
G6-A-30/30 90,50 € 2
THE RANGE
LINKED PRODUCTS
Bellows cover
Type: Accessory:
Type: Single
Material: Synthetic rubber
Double universal joint
Type: Standard duty
Type: Smooth hardened bushes
Standard: DIN 808-7551
Telescopic universal joint
Range: Normal duty
Type: Smooth hardened bushes
Single universal joint eco series
Type: Low duty
Type: Plain bearings
Material: PR80 steel

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| G01-A-6/6| G02-A-8/8| G03-A-10/10| G04-A-12/12| G05-A-14/14| G1-A-16/16| G2-A-18/18| G3-A-20/20| G4-A-22/22| G5-A-25/25| G6-A-30/30
https://shop.hpceurope.com/pdf/frPDFauto/G01.pdf
https://shop.hpceurope.com/docTech/an/TechCardans.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..