Home SHOP Mechanical drive Manoeuvring partsClamping levers Technopolymer clamping lever - male

Technopolymer clamping lever - male

- Material of the handle Plastic
- Material of the fixing Steel quality class 5.8

Clamping lever with threaded spindle and tapered tip as per DIN 78

- Clamp lever with male thread and

reduced tip according to DIN 78

- Materials:

Insert: steel (class 5.8)

Handle: glass fibre reinforced polyamide plastic

Mechanism: splined diecast zinc

- Finish: Blackened steel, fine grained surface

- Matte surface with fine grains

- Colour: black

- Working temp.: –50°C to +130°C


Uses

- The lever is normally in a locked position

- Raise the handle to release the lever and

turn to required position

- When handle is released, lever will

automatically lock in new position


Info

- H4 = clearance height required for handle
From 10,72 € (excl VAT)
Discount
Qty +1  +6 +20 
Disc.List -10% on request 
Part n° CAD Price (excl VAT) Stock Order
PCLA01T5 10,72 € 2
PCLA01T6 10,72 € 2
PCLA02T10 12,51 € 2
PCLA02T8 12,51 € 2
PCLA03T10 15,45 € 2
PCLA04T10 20,44 € 2
PCLA04T12 20,44 € 2
PCLA05T12 25,36 € 1
PCLA05T16 25,36 € 1
THE RANGE
LINKED PRODUCTS
Die cast zinc clamping lever - male
Material of the handle: Zamak
Material of the fixing: Steel quality class 5.8
Stainless steel indexing handle - male
Material: Stainless steel

Die cast zinc clamping lever - male
Material of the handle: Zamak
Material of the fixing: Stainless steel grade 303
 

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| PCLA01T5| PCLA01T6| PCLA02T10| PCLA02T8| PCLA03T10| PCLA04T10| PCLA04T12| PCLA05T12| PCLA05T16
PCLA
https://shop.hpceurope.com/pdf/frPDFauto/PCLA_T.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..