Home SHOP Power transmission Couplings for servo-systemsPanamech couplings Panamech, Multi-Beam

Panamech, Multi-Beam

- Material Aluminium - with set screw
- Version Long (6 beams)


- Multidirectional flexibility

- High precision

- High torsional rigidity

- Single piece construction

- Backlash free

- 6 beams (except BS21 which has 3)

- Working temp -40°C to +120°C

- Max. speed: 5000 rpm

- Material:

Aluminium 6082

- Pre-bore is not toleranced


Uses

- Encoders, optical systems

- Automated systems, step motors

- Continuous or intermittent use


.Assembly.

- Dimension “C”

must not be exceeded
From 31,18 € (excl VAT)
Discount
Qty +1  +5 +10 
Disc.List -6% on request 
Part n° CAD Price (excl VAT) Stock Order
BS21 31,18 € 2
BS22 34,38 € 1
BS22-3.18/4 41,28 € 2
BS23 37,50 € 2
BS23-6/6 45,01 € 2
BS24 46,74 € 2
BS24-10/10 56,09 € 2
BS24-5/6 56,09 € 2
BS24-6/6 56,09 € 2
BS25 52,00 € 2
BS25-6/6 62,40 € 2
BS266 68,18 € 2
BS27 87,37 € 2
THE RANGE
LINKED PRODUCTS
Panamech, Multi-Beam stainless steel
Material: Stainless steel - with set screw
Version: Long (6 beams)

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| BS21| BS22| BS22-3.18/4| BS23| BS23-6/6| BS24| BS24-10/10| BS24-5/6| BS24-6/6| BS25| BS25-6/6| BS266| BS27
BS
https://shop.hpceurope.com/pdf/frPDFauto/BS2.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..