l
MENU
EN
FR
HPC Ct Meca
0
My basket
My account
Contact
ON-LINE SALES OF MECHANICAL COMPONENTS
10000000
10000000
Home
SHOP
Mechanical drive
Screws
Shoulder screws
Shoulder screw stainless steel 416
Photographs are not contractual
Photographs are not contractual
CAD files
Shoulder screw stainless steel 416
INOX
- Material Pre-treated 416 stainless steel
Product Description
- Material: pre-treated stainless steel 416
26-32 HRc
- For centering as well as holding
- Working temperature up to +430°C
- Hexagonal socket head
- Traction resistance 850-1000 N/mm2
Uses
- For use in harsh environments
Product datasheet
From
19,58 €
(excl VAT)
Discount
Qty
+1
+6
+20
+40
+60
+100
+300
Disc.
List
-10%
-15 %
-20%
-30%
-55%
on request
Reset filters
Part n°
Thread ØM
SD
SL
TL
HD
HL
KS x KD
CAD
Price (excl VAT)
Stock
Order
SHSS10-12
M10
11,987
12,013
16
20
8
6,0 x 4,8
36,76 €
2
SHSS10-16
M10
11,987
16,013
16
20
8
6,0 x 4,8
44,28 €
2
SHSS10-20
M10
11,987
20,013
16
20
8
6,0 x 4,8
36,76 €
1
SHSS10-25
M10
11,987
25,013
16
20
8
6,0 x 4,8
36,76 €
1
SHSS3-10
M3
3,987
10,013
4
6
3
2,0 x 1,6
19,58 €
2
SHSS3-4
M3
3,987
4,013
4
6
3
2,0 x 1,6
19,58 €
2
SHSS3-5
M3
3,987
5,013
4
6
3
2,0 x 1,6
19,58 €
2
SHSS3-6
M3
3,987
6,013
4
6
3
2,0 x 1,6
19,58 €
2
SHSS3-8
M3
3,987
8,013
4
6
3
2,0 x 1,6
19,58 €
2
SHSS4-10
M4
4,987
10,013
5
8
4
2,5 x 2,0
19,58 €
2
SHSS4-12
M4
4,987
12,013
5
8
4
2,5 x 2,0
22,33 €
2
SHSS4-14
M4
4,987
14,013
5
8
4
2,5 x 2,0
22,33 €
2
SHSS4-16
M4
4,987
16,013
5
8
4
2,5 x 2,0
22,33 €
2
SHSS4-20
M4
4,987
20,013
5
8
4
2,5 x 2,0
22,33 €
2
SHSS4-25
M4
4,987
25,013
5
8
4
2,5 x 2,0
27,94 €
2
SHSS4-30
M4
4,987
30,013
5
8
4
2,5 x 2,0
27,94 €
2
SHSS4-4
M4
4,987
4,013
5
8
4
2,5 x 2,0
19,58 €
2
SHSS4-5
M4
4,987
5,013
5
8
4
2,5 x 2,0
19,58 €
2
SHSS4-6
M4
4,987
6,013
5
8
4
2,5 x 2,0
19,58 €
2
SHSS4-8
M4
4,987
8,013
5
8
4
2,5 x 2,0
19,58 €
2
SHSS5-10
M5
5,987
10,013
6
10
5
3,0 x 2,4
19,58 €
2
SHSS5-12
M5
5,987
12,013
6
10
5
3,0 x 2,4
22,33 €
2
SHSS5-14
M5
5,987
14,013
6
10
5
3,0 x 2,4
22,33 €
2
SHSS5-16
M5
5,987
16,013
6
10
5
3,0 x 2,4
22,33 €
2
SHSS5-20
M5
5,987
20,013
6
10
5
3,0 x 2,4
32,10 €
2
SHSS5-25
M5
5,987
25,013
6
10
5
3,0 x 2,4
32,10 €
2
SHSS5-30
M5
5,987
30,013
6
10
5
3,0 x 2,4
32,10 €
1
SHSS5-4
M5
5,987
4,013
6
10
5
3,0 x 2,4
19,58 €
1
SHSS5-5
M5
5,987
5,013
6
10
5
3,0 x 2,4
19,58 €
2
SHSS5-6
M5
5,987
6,013
6
10
5
3,0 x 2,4
19,58 €
2
SHSS5-8
M5
5,987
8,013
6
10
5
3,0 x 2,4
19,58 €
2
SHSS6.1-10/SD
M6
9,987
10,013
11
12
6
4,0 x 3,2
25,97 €
1
SHSS6.1-12/SD
M6
9,987
12,013
11
12
6
4,0 x 3,2
25,97 €
1
SHSS6.1-16/SD
M6
9,987
16,013
11
12
6
4,0 x 3,2
31,14 €
1
SHSS6.1-8/SD
M6
9,987
8,013
11
12
6
4,0 x 3,2
25,97 €
1
SHSS6-10
M6
7,987
10,013
11
12
6
4,0 x 3,2
23,90 €
2
SHSS6-12
M6
7,987
12,013
11
12
6
4,0 x 3,2
23,90 €
2
SHSS6-16
M6
7,987
16,013
11
12
6
4,0 x 3,2
23,90 €
2
SHSS6-20
M6
7,987
20,013
11
12
6
4,0 x 3,2
23,90 €
2
SHSS6-25
M6
7,987
25,013
11
12
6
4,0x3,2
64,53 €
1
SHSS6-30
M6
7,987
30,013
11
12
6
4,0x3,2
64,53 €
2
SHSS6-6
M6
7,987
6,013
11
12
6
4,0 x 3,2
23,90 €
2
SHSS6-8
M6
7,987
8,013
11
12
6
4,0 x 3,2
23,90 €
1
SHSS8-10
M8
9,987
10,013
12
14
7
5,0 x 4,0
29,87 €
2
SHSS8-12
M8
9,987
12,013
12
14
7
5,0 x 4,0
48,79 €
2
SHSS8-16
M8
9,987
16,013
12
14
7
5,0 x 4,0
36,51 €
2
SHSS8-20
M8
9,987
20,013
12
14
7
5,0x4,0
36,51 €
2
SHSS8-25
M8
9,987
25,013
12
14
7
5,0x4,0
42,14 €
1
SHSS8-30
M8
9,987
30,013
12
14
7
5,0x4,0
36,51 €
1
SHSS8-8
M8
9,987
8,013
12
14
7
5,0 x 4,0
29,87 €
1
100
50
25
10
Dimensions in mm
You have a special request or require more information
on this product? Contact us
CAD files
THE RANGE
LINKED PRODUCTS
Shoulder screw ISO7379
Material: Hardened Steel class 12.9
Shoulder screw stainless steel 303
Material: Stainless steel 303
Hexagonal nut DIN934
Material: A2 Stainless steel
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
| SHSS10-12| SHSS10-16| SHSS10-20| SHSS10-25| SHSS3-10| SHSS3-4| SHSS3-5| SHSS3-6| SHSS3-8| SHSS4-10| SHSS4-12| SHSS4-14| SHSS4-16| SHSS4-20| SHSS4-25| SHSS4-30| SHSS4-4| SHSS4-5| SHSS4-6| SHSS4-8| SHSS5-10| SHSS5-12| SHSS5-14| SHSS5-16| SHSS5-20| SHSS5-25| SHSS5-30| SHSS5-4| SHSS5-5| SHSS5-6| SHSS5-8| SHSS6.1-10/SD| SHSS6.1-12/SD| SHSS6.1-16/SD| SHSS6.1-8/SD| SHSS6-10| SHSS6-12| SHSS6-16| SHSS6-20| SHSS6-25| SHSS6-30| SHSS6-6| SHSS6-8| SHSS8-10| SHSS8-12| SHSS8-16| SHSS8-20| SHSS8-25| SHSS8-30| SHSS8-8
SHSS
https://shop.hpceurope.com/pdf/frPDFauto/SHSS.pdf