Mechanical interlock - Mechanical interlock - Type A (2 round ends) - Keyway required in associated parts - Material: Steel C45 - Not sold individually, please contact us for details Options - Also exists in stainless steel (316) and imperial sizes
From 0,63 € (excl VAT)
Discount B
Qty
+1
+0
+20
+20
+50
+50
+100
Disc.
List
--9%
-40 %
-45%
-55%
-51%
on request
Discount A
Qty
+1
+20
+50
+100
+200
+500
+1000
Disc.
List
-45%
-55 %
-65%
-70%
-80%
The prices shown do not include VAT and are for 1-off quantities.