Home SHOP Mechanical drive Fixing elementsCirclips Internal circlip DIN472

Internal circlip DIN472

- Type internal DIN 472

Flexible ring for preventing axial movement of a bored component

- Flexible ring for preventing axial movement

of a bored component

- Special pliers required for mounting (not

supplied)

- Material: Stainless steel A2

- Corrosion resistant

- Working temperature: -20°C to +200°C

(Tolerates occasional use at up to 300°C)

- Sold by the packet, quantity depends on size
From 20,63 € (excl VAT)
Discount
Qty +1  +2 +4 
Disc.List -20% on request 
Part n° CAD Price (excl VAT) Stock Order
CY-10S/B 31,48 € 1
CY-11S/B 52,76 € 2
CY-12S/B 20,63 € 2
CY-14S/B 23,91 € 1
CY-15S/B 27,14 € 1
CY-16S/B 23,01 € 2
CY-18S/B 25,93 € 1
CY-20S/B 39,72 € 2
CY-22S/B 22,11 € 2
THE RANGE
LINKED PRODUCTS
External circlip DIN471
Type: external DIN 471

Shaft locking washer
Type: E clip
Standard: DIN 6799
Material: Stainless steel
Self locking counter nut
Type: For axial locking
Material: Stainless steel
Standard: DIN 7967

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| CY-10S/B| CY-11S/B| CY-12S/B| CY-14S/B| CY-15S/B| CY-16S/B| CY-18S/B| CY-20S/B| CY-22S/B
CY
https://shop.hpceurope.com/pdf/frPDFauto/CYS.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..