Home SHOP Mechanical drive Indexing and positioningSpring plungers Long-Lok slotted spring plunger with ball tip

Long-Lok slotted spring plunger with ball tip

- Material LONG-LOK - Steel
- Thread security, LONG-LOK

Positioning and locating screw LONG-LOK anti-vibration finish

Materials

- Body steel 5.8 black oxidised with nylon “Long Lok” threaded lock

- Ball hardened steel

- Spring steel


Advantages

- Vibration proof

- High torque required to unscrew

- Mounts securely in any orientation


Applications

- Use where spring plungers are repeatedly installed and removed
From 4,01 € (excl VAT)
Discount
Qty +1  +6 +20 +50 +100 +250 +400 
Disc.List -5% -10 % -15% -25% -40% on request 
Part n° CAD Price (excl VAT) Stock Order
BPM10/LOK 5,37 € 2
BPM12/LOK 14,82 € 2
BPM16/LOK 19,00 € 1
BPM3/LOK 7,81 € 2
BPM4/LOK 4,01 € 1
BPM5/LOK 4,15 € 2
BPM6/LOK 4,24 € 2
BPM8/LOK 5,13 € 2
THE RANGE
LINKED PRODUCTS
Slotted spring plunger with ball tip
Material: Steel
Thread: standard
Plastic slotted spring plunger with ball tip
Material: Plastic body + stainless steel ball
Thread: Standard
Stainless steel slotted spring plunger with ceramic ball tip
Material: 303 Stainless steel body + ceramic ball
Thread: Standard
 

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| BPM10/LOK| BPM12/LOK| BPM16/LOK| BPM3/LOK| BPM4/LOK| BPM5/LOK| BPM6/LOK| BPM8/LOK
BPM
https://shop.hpceurope.com/pdf/frPDFauto/BPM_LOK.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..