Home SHOP Power transmission Assembly partsClamping hubs Self-centering locking assembly

Self-centering locking assembly -8,6% on price list 2023

- Torque levels High torque
- Self-centring Yes
- Version Complete


- Inserts between the shaft and the bore

- High transmissible torque

- Contact pressure spread evenly

- Easy to assembly and dismantle

- Reduced width

- Backlash free

- No constraints due to keyway

- Increases the resistant part of the shaft

- Suitable for alternating rotational movements

- Up to 3 units can be used together

- Material:

Steel


Options

- Other diameters available

(up to 300mm bore)

.Info

- *PN: hub surface pressure

- *PW: shaft surface pressure
From 29,53 € (excl VAT)
Discount
Qty +1  +6 +20 +40 +60 +100 
Disc.List -10% -15 % -20% -25% on request 
Part n° CAD Price (excl VAT) Stock Order
RTL450-100-145 193,79 € 1
RTL450-25-55 29,53 € 2
RTL450-30-55 30,49 € 2
RTL450-35-60 37,01 € 2
RTL450-38-75 45,86 € 1
RTL450-40-75 47,08 € 2
RTL450-42-75 49,56 € 1
RTL450-45-75 49,74 € 1
RTL450-48-80 57,11 € 1
RTL450-50-80 57,16 € 2
RTL450-55-85 64,74 € 2
RTL450-60-90 69,68 € 2
RTL450-65-95 74,88 € 1
RTL450-70-110 101,06 € 1
RTL450-75-115 109,70 € 2
RTL450-80-120 116,65 € 1
RTL450-85-125 125,53 € 1
RTL450-90-130 129,29 € 1
RTL450-95-135 146,38 € 1
THE RANGE
LINKED PRODUCTS
Self-centering flanged locking assembly
Type: Medium/high torque
Type: Standard
Type: self-centring
Locking Assembly
Type: Medium/high torque
Self-centring: Not self-centring
Self-centering flanged locking assembly
Type: Medium/high torque
Type: no self-centring
Locking assembly
Type: Medium/high torque
Type: no self-centring

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| RTL450-100-145| RTL450-25-55| RTL450-30-55| RTL450-35-60| RTL450-38-75| RTL450-40-75| RTL450-42-75| RTL450-45-75| RTL450-48-80| RTL450-50-80| RTL450-55-85| RTL450-60-90| RTL450-65-95| RTL450-70-110| RTL450-75-115| RTL450-80-120| RTL450-85-125| RTL450-90-130| RTL450-95-135
RTL
https://shop.hpceurope.com/pdf/frPDFauto/RTL450.pdf
https://shop.hpceurope.com/docTech/an/TechSerrage.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..