Home SHOP Power transmission ClutchesTorque limiters Vari-Tork® slip friction clutch

Vari-Tork® slip friction clutch

- Torque 0.53 to 1.32 Nm
- Coupling Oldham

Adjustable clutch coupling

- Adjustable clutch coupling

- Max. backlash 2°

- Max. sliding velocity: 1000 rpm

- The housing t° should be maintained

below 80°C

- Equipped with an Oldham coupling

- Materials:

Hub: Aluminium 6082

Disc: Black acetal


Uses

- 2 waved washers are fitted to these clutches

- These clutches are fitted with two washers. In some applications better torque control can be achieved by removing one of them
From 141,41 € (excl VAT)
Discount
Qty +1  +2 +5 
Disc.List -5% on request 
Part n° CAD Price (excl VAT) Stock Order
VTA2-0606 141,41 € 2
VTA2-0608 141,41 € 2
VTA2-0610 141,41 € 1
VTA2-0806 141,41 € 1
VTA2-0808 141,41 € 2
VTA2-0810 141,41 € 2
VTA6-0606 160,22 € 1
VTA6-0608 160,22 € 1
VTA6-0610 160,22 € 1
VTA6-0806 160,22 € 1
VTA6-0808 160,22 € 2
VTA6-0810 160,22 € 2
THE RANGE
LINKED PRODUCTS
Slip friction clutch
Torque: 4 to 2600 Nm

Friction clutch
Torque: 30 to 240 Nm
Type: Adjustable
Friction clutch
Torque: 190 to 1800 Nm
Type: Adjustable

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| VTA2-0606| VTA2-0608| VTA2-0610| VTA2-0806| VTA2-0808| VTA2-0810| VTA6-0606| VTA6-0608| VTA6-0610| VTA6-0806| VTA6-0808| VTA6-0810
VTA
https://shop.hpceurope.com/pdf/frPDFauto/VTA.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..