Adjustable gas spring

- Material Steel
- Type Adjustable


- Gas spring

- Works in compression (push) mode

- Operating fluid: Gas (Nitrogen) and oil

- Materials:

Rod: Chrome-plated steel

Body: Steel

Rod end: Nylon

- Size 6: from 50N to 400N

- Size 8: from 100N to 540N

- Spring must be mounted with piston pointing down

- Adjustment: Gas should be released

using the valve to achieve the force required.


Uses

- Opening of bonnets or boots

- Saves effort
From 148,11 € (excl VAT)
Discount
Qty +1  +3 +6 
Disc.List -10% on request 
Part n° CAD Price (excl VAT) Stock Order
GA6060A 148,11 € 2
GA6100A 149,00 € 2
GA6150A 149,00 € 2
GA6200A 152,67 € 1
GA8100A 162,11 € 2
GA8150A 164,53 € 1
GA8200A 167,40 € 2
GA8250A 169,88 € 2
THE RANGE
LINKED PRODUCTS
Straight clevis
Type: Straight clevis for use with a male clevis
Material: Steel
Gas spring
Material: Steel
Type: Preset
Stainless steel adjustable gas spring
Material: Stainless steel
Type: Adjustable
 

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..