Home SHOP Linear guidance parts Rotary motionBearings Deep groove ball bearing

Deep groove ball bearing

- Material Stainless steel
- Type With neoprene shields

Radial contact ball bearings

- Radial contact ball bearing

- Bearing with 2 sealed joints (2RS)

- Material:

Cage + balls: stainless steel AISI 440C

Joint: Neoprene

- Static and dynamic loads : these bearings

can handle approx 70% of the same

loads that an equivalent steel bearing

will accept

- Max. working temperature: +80°C


Accessories

- Nut FU-SS
From 8,39 € (excl VAT)
Discount
Qty +1  +6 +20 +40 +60 
Disc.List -15% -30 % -40% on request 
Part n° CAD Price (excl VAT) Stock Order
S6000-2RS 8,39 € 2
S6001-2RS 9,71 € 2
S6002-2RS 11,72 € 2
S6003-2RS 18,03 € 2
S6004-2RS 20,39 € 2
S6005-2RS 27,60 € 2
S6006-2RS 35,10 € 2
S6007-2RS 44,12 € 1
S6200-2RS 10,54 € 2
S6201-2RS 11,79 € 2
S6202-2RS 14,08 € 2
S6203-2RS 19,63 € 1
S6204-2RS 22,62 € 1
S6205-2RS 33,02 € 1
S6207-2RS 64,94 € 1
S6208-2RS 86,51 € 1
S6301-2RS 16,92 € 1
S6302-2RS 23,93 € 1
S6303-2RS 28,58 € 1
S6304-2RS 30,80 € 1
S6305-2RS 51,06 € 1
S6306-2RS 72,43 € 1
THE RANGE
LINKED PRODUCTS
Bearing locknut
Type: Self locking locknut - stainless steel lock washer
Use: Self-braking

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| S6000-2RS| S6001-2RS| S6002-2RS| S6003-2RS| S6004-2RS| S6005-2RS| S6006-2RS| S6007-2RS| S6200-2RS| S6201-2RS| S6202-2RS| S6203-2RS| S6204-2RS| S6205-2RS| S6207-2RS| S6208-2RS| S6301-2RS| S6302-2RS| S6303-2RS| S6304-2RS| S6305-2RS| S6306-2RS
https://shop.hpceurope.com/pdf/frPDFauto/S_2RS.pdf
https://shop.hpceurope.com/docTech/an/TechRoulements.pdf
https://shop.hpceurope.com/docTech/an/MontageRoulement.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..