- Material: iglidur® A200 - Approved by the Food and Drug Administration (FDA) - High resistance - High abrasion resistance - Suitable for slow oscillating, rotary or linear movements - Working temp. -40°C to +80°C (short periods +170°C) - For mechanical performance characteristics, please see ASM bush - Not sold individually, please contact us for details
From 4,87 € (excl VAT)
Discount
Qty
+1
+10
+25
+50
+100
+200
+500
Disc.
List
-10%
-25 %
-45%
-60%
-65%
on request
The prices shown do not include VAT and are for 1-off quantities.